LIN-X60-L540

ROD LENGTH 540MM - LIN-X60-L540

Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
860
Length or Depth of Item when closed (mm)
9.6
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
540
Height of Item (in)
21.3125
Width of Item (mm)
59
Width of Item (in)
2.375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Locking nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CONNECTING BAR L=540MM - LIN-X450-L540

$36.00
ROD LENGTH 1440MM - LIN-X60-L1440

$137.00
ROD LENGTH 840MM - LIN-X60-L840

$98.80
ROD LENGTH 1740MM - LIN-X60-L1740

$230.00
ROD LENGTH 1140MM - LIN-X60-L1140

$131.00