ITEM NO. | FH-100BK-00 |
Weight | 100 g |
Dimensions | 20.5 × 25 × 100 mm |
Back-to-Back Option | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
100 mm | 25 mm | 21 mm | 100 g |
Components
Component | Material | Finish |
Case | Zinc Alloy | Polished Nickel |
Handle | Zinc Alloy | Satin Nickel |