Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
219
Length or Depth of Item when closed (mm)
24.5
Length or Depth of Item when closed (in)
1
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
53
Width of Item (in)
2.125
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N