HH-JS90-BL

RECESSED PULL - HH-JS90-BL

Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
90
Width of Item (in)
3.5625
Handle Depth (mm)
22
Handle Depth (in)
0.875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M4 x 10
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$120.30