Product Description
- Unique white bronze finish: nickel plating buffed to a satin finish and clear coated.
Can be used on sheet metal when used with HH-DN-BKT bracket.
The inside of the pull is painted in black which enhances the visibility of the pull and accentuates the beautiful border between the black color and white bronze finish.
Product Specifications
Material
Zinc Alloy
Finish
White Bronze
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
55
Width of Item (in)
2.1875
Handle Depth (mm)
15.5
Handle Depth (in)
0.625
Min. Panel Thickness (mm)
19
Min. Panel Thickness (in)
0.75
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 12 mm
Fasteners Type
M4 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files