ITEM NO. | NF-60 |
Weight | 31 g |
Dimensions | 24.5 × 20 × 60 mm |
Load Capacity (kg) | 20 |
Load Capacity (lbs) | 44 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24.5 mm | 20 mm | 60 mm | 31 g |
Components
Component | Material | Finish |
Pin/Spring | 304 Stainless Steel | Plain |
Rubber | Polychloroprene | Black |