ITEM NO. | NF-60DF-BL |
Weight | 54 g |
Dimensions | 24 × 60 mm |
Load Capacity (kgf) | 30 |
Load Capacity (N) | 294 |
Soft Closing | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 60 mm | 54 g |
Components
Component | Material | Finish |
Body | Aluminum Alloy (ADC) | Black, Metallic Silver |
Arm | Aluminum Alloy (ADC) | Black, Metallic Silver |
Cover | Plastic (POM) | Dark Gray |
Cushion Rubber | CR | Black, Metallic Silver |
Nut | ZDD | Chromate |
Screw | Stainless Steel (SUS304) | Plain |