Product Description
- From our retractable hooks collection, the NF-45D soft-close hook has an angular, modern look that many designers and end users prefer. A recessed hook with several neutral color options available, it blends cleanly into its surroundings for an outstanding economy of line and an uncluttered, minimalistic visual space, becoming fully flat when retracted. Operation could not be easier: simply push to toggle the hook open or closed. The hook edges are gently beveled/rounded for safe use.
Product Specifications
Material
Aluminum Alloy
Finish
White
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
51
Load Capacity (lbs)
112
Alternative Load Capacity (kg)
9.5 for load capacity of the tip
Alternative Load Capacity (lbs)
20.9 for load capacity of the tip
Soft Closing
Y
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
Front Mount Screw Installation
Y
Mount to Sheet Metal
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files