ITEM NO. | NF-60D-MSL |
Weight | 49 g |
Dimensions | 24 × 24 × 60 mm |
Load Capacity (kg) | 30 |
Load Capacity (lbs) | 66 |
Soft Closing | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 24 mm | 60 mm | 49 g |
Components
Component | Material | Finish |
Arm | Aluminum Alloy | Metallic Silver |
Cover | Polyacetal | Dark Gray |
Pin | 304 Stainless Steel | Plain |
Spring | 304 Stainless Steel | Plain |
Bumper | Rubber | Black |