Product Specifications
Material
Aluminum Alloy
Finish
Dark Gray
Weight of Item (g)
49
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
24
Width of Item (in)
1
Load Capacity (kg)
30
Load Capacity (lbs)
66
Soft Closing
Y
Multi-Prong Hook
N
Undermount Hook
N
Front Mount Screw Installation
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files