3511038/CRRECESSED FINGER PULL

Description

• Ideal for sliding doors
• Affix with glue or tack

Specs
ITEM NO.3511038/CR
Weight 27.1 g
Dimensions 13 × 40 × 40 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
40 mm 13 mm 40 mm 27.1 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads