ITEM NO. | 3511400/CR |
Weight | 27.1 g |
Dimensions | 13 × 40 × 40 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 13 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 13 mm | 40 mm | 27.1 g |
Components
Component | Material | Finish |