ITEM NO. | GL-UU32-BL |
Weight | 1.4 g |
Dimensions | 11.6 × 43.6 × 11 mm |
GL-UU32-BLRECESSED COUNTER PLATE (For Glass Door Locks)
Description
- Easy push-in installation. No screws are needed.
- Subtle clean look.
- Processed wood surface cannot be seen through the hole.
- Has ramped wedges inside to reduce the gap and prevent doors from rattling.
- Can be used with GS-GL5 and 1310GL locks.
- If the installation is loose, please use adhesive bond to fix the plate.
- Thickness of the lock plate should be less than 1/8″ (3 mm).
Specs
Videos
No videos yet!