Product Description
- Snap-in type recessed pull for sheet metal thickness .8 mm.
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
12.5
Length or Depth of Item when closed (mm)
20.2
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
100
Width of Item (in)
3.9375
Handle Depth (mm)
20.2
Handle Depth (in)
0.8125
Max. Panel Thickness (mm)
0.8
Max. Panel Thickness (in)
0
Min. Panel Thickness (mm)
0
Min. Panel Thickness (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files