ZL-2501-80

ZweiL RECESSED PULL - ZL-2501-80

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
196
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
80
Width of Item (in)
3.1875
Handle Depth (mm)
18
Handle Depth (in)
0.6875
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ZweiL RECESSED PULL - ZL-2501-125

$0.00
ZweiL RECESSED PULL - ZL-2501-56

$0.00