Product Description
- Snap-in type recessed pull for sheet metal thickness .8 mm.
Product Specifications
Material
Plastic (ABS)
Finish
Ivory
Weight of Item (g)
12
Length or Depth of Item when closed (mm)
21
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
41
Height of Item (in)
1.625
Width of Item (mm)
70
Width of Item (in)
2.8125
Handle Depth (mm)
21
Handle Depth (in)
0.8125
Max. Panel Thickness (mm)
0.8
Max. Panel Thickness (in)
0
Min. Panel Thickness (mm)
0
Min. Panel Thickness (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files