YK-W100

RECESSED PULL HANDLE - YK-W100

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
24
Width of Item (in)
1
Back-to-Back Option
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 20
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

RECESSED PULL - XLA-HHA600

$60.90
RECESSED PULL - HH-UD120SH

$70.90