XLA-HHA600

RECESSED PULL - XLA-HHA600

Product Specifications
Material
Aluminum, Zinc Alloy
Finish
Anodized, Chrome
Weight of Item (g)
247
Length or Depth of Item when closed (mm)
600
Length or Depth of Item when closed (in)
23.625
Height of Item (mm)
19.6
Height of Item (in)
0.8125
Width of Item (mm)
40.4
Width of Item (in)
1.625
Handle Depth (mm)
19.6
Handle Depth (in)
0.75
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 10
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

RECESSED PULL - XLA-HHA300

$51.00
RECESSED PULL - HH-UD120SH

$70.90