UTZ-130/SN

RECESSED PULL SATIN NICKEL - UTZ-130/SN

Product Specifications
Material
Zinc Alloy
Finish
Satin Nickel , Black
Weight of Item (g)
105
Length or Depth of Item when closed (mm)
130
Length or Depth of Item when closed (in)
5.125
Height of Item (mm)
26
Height of Item (in)
1.0625
Width of Item (mm)
50
Width of Item (in)
2
Handle Depth (mm)
26
Handle Depth (in)
1
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 6
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

RECESSED PULL SATIN BRONZE - UTZ-130/SB

$18.10
RECESSED PULL CHROME - UTZ-130/CR

$19.30
SATIN NICKEL PLATED PULL - RD-55/SN

$8.50