ITEM NO. | UTA-105IV |
Weight | 40 g |
Dimensions | 105 × 21 × 40 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (inch) | 53/64 |
Handle Depth (mm) | 21 |
Min. Panel Thickness (inch) | Nov-16 |
Min. Panel Thickness (mm) | 18 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
105 mm | 21 mm | 40 mm | 40 g |
Components
Component | Material | Finish |