ITEM NO. | UT-75/S |
Weight | 15 g |
Dimensions | 75 × 22.5 × 36 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 22.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75 mm | 22.5 mm | 36 mm | 15 g |
Components
Component | Material | Finish |