ITEM NO. | SD-160/SN |
Weight | 165 g |
Dimensions | 164 × 22 × 54 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 22 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
164 mm | 22 mm | 54 mm | 165 g |
Components
Component | Material | Finish |