SD-160/CR

FLUSH PULL - SD-160/CR

Product Specifications
Material
Zinc Alloy, Plastic
Finish
Chrome , Black
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
0
Length or Depth of Item when closed (in)
0
Length or Depth of Item when open (mm)
164
Length or Depth of Item when open (in)
6.5
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
54
Width of Item (in)
2.1875
Handle Depth (mm)
22
Handle Depth (in)
0.875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 25 mm
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ZINC ALLOY FLUSH PULL - 3512400/CR

$13.20
ZINC ALLOY FLUSH PULL - 3922400/CR

$26.10
ZINC ALLOY FLUSH PULL - 3511400/CR

$15.40