Product Description
- Snap-in type recessed pull for sheet metal thickness .8 mm.
Product Specifications
Material
Plastic (ABS)
Finish
Ivory
Weight of Item (g)
23
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
100
Width of Item (in)
3.9375
Handle Depth (mm)
26
Handle Depth (in)
1
Max. Panel Thickness (mm)
0.8
Max. Panel Thickness (in)
0
Min. Panel Thickness (mm)
0
Min. Panel Thickness (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files