Product Description
- Door stopper can be flipped-out to prevent door from entering pocket and pinching fingers
- Door stopper can be flipped-in to completely open the door
- Applicable door thickness: 3~4 mm (1-3/16"~1-9/16")
- Can be used on door thickness up to 5 mm (1-31/32") by using longer M4 screws. (Not supplied)
- Also available in Satin Nickel (SN) finish
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
290
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Length or Depth of Item when open (mm)
40
Length or Depth of Item when open (in)
1.625
Height of Item (mm)
135
Height of Item (in)
5.375
Width of Item (mm)
40
Width of Item (in)
1.625
Handle Depth (mm)
45
Handle Depth (in)
1.75
Max. Panel Thickness (mm)
40
Max. Panel Thickness (in)
1.5625
Min. Panel Thickness (mm)
30
Min. Panel Thickness (in)
1.1875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 25 mm
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files