ITEM NO. | HH-P118 |
Weight | 43 g |
Dimensions | 25.5 × 118 × 58 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 32 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
118 mm | 32 mm | 58 mm | 43 g |
Components
Component | Material | Finish |