ITEM NO. | HH-FC-1/M |
Weight | 170 g |
Dimensions | 26 × 138 × 88 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 26 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
138 mm | 26 mm | 88 mm | 170 g |
Components
Component | Material | Finish |
Front Plate | 304 Stainless Steel | Mirror (M) |
Back Cover | 304 Stainless Steel | Mirror (M) |