HH-FB-3/S

RECESSED PULL W/LAMP LOGO - HH-FB-3/S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
80
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Length or Depth of Item when open (mm)
94
Length or Depth of Item when open (in)
3.75
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
94
Width of Item (in)
3.75
Handle Depth (mm)
17
Handle Depth (in)
0.6875
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4
Fasteners Type
Threaded stud,
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

RECESSED PULL W/LAMP LOGO - HH-FB-2/S

$19.30
RECESSED PULL W/LAMP LOGO - HH-FB-1/S

$24.70
RECESSED PULL W/LAMP LOGO - HH-FC-3/S

$19.20
RECESSED PULL W/LAMP LOGO - HH-FC-2/S

$18.00
RECESSED PULL W/LAMP LOGO - HH-FC-1/S

$27.30