ITEM NO. | HH-FB-2/M |
Weight | 100 g |
Dimensions | 19.5 × 109.5 × 64 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 19.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
109.5 mm | 19.5 mm | 64 mm | 100 g |
Components
Component | Material | Finish |
Front Plate | 304 Stainless Steel | Mirror (M) |
Back Cover | 304 Stainless Steel | Mirror (M) |