HH-AS2TI

RECESSED PULL (TITANIUM) - HH-AS2TI

Product Description
  • Recessed titanium handle
  • Lightweight
  • High corrosion resistance.
Product Specifications
Material
Titanium
Finish
Shotblast
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
14.5
Length or Depth of Item when closed (in)
0.625
Length or Depth of Item when open (mm)
120
Length or Depth of Item when open (in)
4.75
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
120
Width of Item (in)
4.75
Handle Depth (mm)
14.5
Handle Depth (in)
0.5625
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$120.30
RECESSED PULL - HH-UD120SH

$70.90
Image coming soon

$127.60
RECESSED PULL - HH-UD120SM

$77.30