MRS40-800

MINI GUIDE RAIL - MRS40-800

Product Description
    Designed for use in automation, such as vending machines, industrial equipment, etc.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
472
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
800
Width of Item (in)
31.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
4 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

MINI GUIDE RAIL - MRS40-2000

$73.50
MINI GUIDE RAIL - MRS40-400

$15.80
ULTRA MINI GUIDE RAIL 31-1/2" - MRS15-800

$25.90
RAIL FOR MR-50C - MRS30-800

$30.20
ALUMINUM MINI  RAIL FOR MR-20CS - MRS20-800

$31.90