ITEM NO. | SX-48 |
Weight | 11 g |
Dimensions | 61 × 28 × 22.1 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
61 mm | 28 mm | 22.1 mm | 11 g |
Components
Component | Material | Finish |
Case | Polyamide (UL94V-0) | Silver |
Latch | Polyacetal (UL94HB) | Silver |
Spring | 304 Stainless Steel |