HG-OTA100QUICK RELEASE HINGE

Description

• Easy and quick to install/remove doors
• With or without holes available
• Available as weld-on type without holes (HG-OTB) and screw-on type with holes (HG-OTA)
• Non-handed

Specs
ITEM NO.HG-OTA100
Weight 80 g
Dimensions 11 × 50 × 100 mm
Holes

6

Knuckles

2

Overall Length (mm) Width (mm) Height (mm) Weight (g)
50 mm 9.5 mm 100 mm 90 g

Components

Component Material Finish
Plate 304 Stainless Steel Satin
Spring 304 Stainless Steel Satin
Hinge Pin 303 Stainless Steel Satin
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads