ITEM NO. | 152F-02-1 |
Weight | 6 g |
Dimensions | 16 × 16 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
17 mm | 11 mm | 6 g |
Components
Component | Material | Finish |
Plug | Brass | Chrome |
Ring | 304 Stainless steel | Plain |
Socket | Zinc Alloy | Chromate |
Nut | Steel | Chromate |