ITEM NO. | 252F-02-3 |
Weight | 6 g |
Dimensions | 16 × 16 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
19 mm | 11 mm | 6 g |
Components
Component | Material | Finish |
Plug | Polyacetal | Black |
Ring | Steel | Black |
Socket | Polyacetal | Black |
Nut | Polyacetal | Black |