ITEM NO. | 2400M-20 |
Weight | 65 g |
Dimensions | 20 × 35 mm |
Key Changes | 1-Million |
Master Keying Availability | No |
Million Lock | Yes |
Min. Door Thickness (inch) | 13/16 |
Min. Door Thickness (mm) | 20 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
43.2 mm | 20 mm | 35 mm | 65 g |
Components
Component | Material | Finish |