ITEM NO. | 2300M |
Weight | 100 g |
Dimensions | 24 × 40 mm |
Key Changes | 1-Million |
Master Keying Availability | No |
Million Lock | Yes |
Min. Door Thickness (inch) | 01-03-2016 |
Min. Door Thickness (mm) | 30 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55.2 mm | 24 mm | 40 mm | 100 g |
Components
Component | Material | Finish |