2160M

- 2160M

Product Description
  • Push lock for 1" thick bypass sliding doors.
  • Back-surface mount lock, counterplate is mounted on the front face of the back door.
  • Unlock by inserting the key and gently turning to the right and ejecting the cylinder.
  • Lock by inserting the key and push the cylinder in.
  • Up to 24 key changes available
  • master key option not available.
  • Please specify keyed alike or differently when ordering.
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
50
Length or Depth of Item when open (mm)
41.7
Length or Depth of Item when open (in)
1.6875
Height of Item (mm)
40.5
Height of Item (in)
1.625
Width of Item (mm)
20
Width of Item (in)
0.8125
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
N
Million Lock
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$164.00