2110MPUSH LOCK

Description

• Zinc alloy cylinder push lock for sliding doors.
• Key is required to lock and to unlock. – To Lock: Insert key and turn 60° clockwise. Push-in the cylinder and turn the key 60° back.
• Key is removable in both locked and un-locked position.
• Cylinder Length: 20 mm (25/32″)
• Cylinder Diameter: 18.6 mm (47/64″)
• 12 key changes available.
• Please specify keyed alike or differently when ordering.
• Master key NOT available.
• Keys can be shared with other 2100 series locks

Applications

Benefit From Nearly a Century of Precision Engineering

Our elegant, durable push locks are just one example of how we do business. Sugatsune was founded in 1930, built on a central principle of precision-engineered hardware that fits exactly the way it’s supposed to fit, performs for the end-user to their greatest expectations of quality, is easy to maintain, and lasts many years. Nearly a century later, that is still the guiding principle of our business.

We are known for the elegant use of stainless steel and other modern materials, and our clean, modern aesthetic when it comes to shapes, surfaces, and finishes. We have over 6,000 unique products to help you realize your particular vision for virtually any residential or commercial project. Sugatsune America is AS9120:2016 and ISO 9001:2015 certified, signifying the meticulous attention to detail we uphold in our designs and our fabrication processes.

Trust Sugatsune With Your Project Needs

To discover products in our inventory to match your project’s needs, take a few minutes to explore our online digital resources and product literature. Contact our team of experts for immediate service if you have any questions about our push locks, or to discuss any other project needs.

Specs
ITEM NO.2110M
Weight 60 g
Dimensions 30 × 20 × 40.5 mm
Key Changes

12

Master Keying Availability

No

Min. Door Thickness (inch)

25/32

Min. Door Thickness (mm)

20

Overall Length (mm) Width (mm) Height (mm) Weight (g)
38.8 mm 20 mm 40.5 mm 60 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads