2110BPUSH LOCK

Description

• Zinc alloy cylinder push lock for metal-framed glass doors or sheet metal double sliding doors
• Key is required to lock and to unlock. – To Lock: Insert key and turn 60° clockwise. Push-in the cylinder and turn the key 60° back.
• Cylinder Diameter: 18.6 mm (47/64″)
• Keys can be shared with other 2100 series locks.
• 12 key changes available
• Please specify keyed alike or differently when ordering.

Specs
ITEM NO.2110B
Weight 50 g
Dimensions 30 × 18.6 × 18.6 mm
Key Changes

12

Overall Length (mm) Width (mm) Height (mm) Weight (g)
38.8 mm 50 g

Components

Component Material Finish
Body Zinc Alloy Satin Nickel
Key Brass Nickel
CAD/BIM Files
Videos

No videos yet!

Downloads