ITEM NO. | 2100B |
Weight | 50 g |
Dimensions | 30 × 18.6 × 18.6 mm |
Key Changes | 12 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
38.8 mm | 50 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Satin Nickel |
Key | Brass | Nickel |
• Zinc alloy cylinder push lock for metal-framed glass doors or sheet metal double sliding doors
• Push cylinder to lock
• Cylinder Diameter: 18.6 mm (47/64″)
• Keys can be shared with other 2100 series locks
• 12 key changes available
• Please specify keyed alike or differently when ordering
ITEM NO. | 2100B |
Weight | 50 g |
Dimensions | 30 × 18.6 × 18.6 mm |
Key Changes | 12 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
38.8 mm | 50 g |
Component | Material | Finish |
Body | Zinc Alloy | Satin Nickel |
Key | Brass | Nickel |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)