Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
70
Length or Depth of Item when open (mm)
48.2
Length or Depth of Item when open (in)
1.9375
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
20
Width of Item (in)
0.8125
Min. Door Thickness (mm)
25
Min. Door Thickness (in)
1
Master Keying Availability
N
Million Lock
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files