Product Specifications
Material
ABS
Finish
White
Weight of Item (g)
1
Length or Depth of Item when closed (mm)
2
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
39.5
Height of Item (in)
1.5625
Width of Item (mm)
39.5
Width of Item (in)
1.5625
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files