ITEM NO. | TLP-LB/WHT |
Weight | 33 g |
Dimensions | 51 × 56 × 27 mm |
Holding Force (kg) | 20 |
Holding Force (lbs) | 44 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
51 mm | 56 mm | 27 mm | 33 g |
Components
Component | Material | Finish |
Latch Body | Polyamide | White Latch |
Push Button | Brass | White Latch |
Push Button Base | Zinc Alloy | White Latch |