PKL-S/WHT

LATCH BODY WITH SCREWS - PKL-S/WHT

Product Specifications
Material
ABS
Finish
White
Weight of Item (g)
2
Length or Depth of Item when closed (mm)
49
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Holding Force (kg)
10
Holding Force (lbs)
22
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 10, 3.1 X 28
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

LATCH BODY WITH S/S SCREWS - PKL-S/BLK

$4.30
SPACER FOR PKL LATCH - PKL-SPACER/WHT

$0.80
SPACER FOR PKL LATCH - PKL-SPACER/BLK

$0.90
PUSH KNOB LATCH - PKL-08/BN

$24.20