DPL-OV-CR

PUSH LATCH - DPL-OV-CR

Product Description
  • Knob and latch combined: - Knob is flush when pushed in and not in use. - Knob pops out when pressed to open the door. - Door will be locked when knob is pushed in
  • Door Thickness: 15 mm~25 mm (19/32"~ 63/64")
  • Holding Force: 1 kg (22 lbs)
  • Non-Handed: Can be installed on left or right side
  • Other ring shape available. - Round: DPL-RO - Square: DPL-SQ
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
83
Length or Depth of Item when closed (mm)
34
Length or Depth of Item when closed (in)
1.375
Length or Depth of Item when open (mm)
51
Length or Depth of Item when open (in)
2.0625
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
54
Width of Item (in)
2.1875
Max. Door Thickness (mm)
25
Max. Door Thickness (in)
1
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Holding Force (kg)
10
Holding Force (lbs)
22
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm and 3 x 14 mm
Fasteners Type
Screw self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products