ZL-2901

ZweiL PUSH LATCH - ZL-2901

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Length or Depth of Item when open (mm)
72
Length or Depth of Item when open (in)
2.875
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Thickness (mm)
23
Max. Door Thickness (in)
0.875
Min. Door Thickness (mm)
13
Min. Door Thickness (in)
0.5
Holding Force (kg)
10
Holding Force (lbs)
22
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3x25, 3.1x10, 3.1x28
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products