TLP-LBM/WHT

MARINE LATCH FOR TLP - TLP-LBM/WHT

Product Specifications
Material
Polyamide
Finish
White
Weight of Item (g)
47
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
50
Width of Item (in)
2
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
19
Min. Door Thickness (in)
0.75
Holding Force (kg)
20
Holding Force (lbs)
44
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 16, 3 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

LATCH FOR TLP BAR LATCH - TLP-LB/WHT

$16.50
PARTS FOR TLP, WHITE - TLP-A/WHT

$9.90
PUSH BUTTON & BASE FOR TLP - TLP-BB/SN

$22.70
PUSH BUTTON & BASE FOR TLP SQUARE - TLP-S-BB/CR

$34.10
PUSH BUTTON & BASE FOR TLP - TLP-BB/CR

$18.60