TLP-BB/SBPUSH KNOB LATCH (ROUND KNOB, SATIN BRASS)

Specs
ITEM NO.TLP-BB/SB
Weight 77 g
Dimensions 21.5 mm
Holding Force (kg)

20

Holding Force (lbs)

44

Overall Length (mm) Width (mm) Height (mm) Weight (g)
21.5 mm 77 g

Components

Component Material Finish
Latch Body Polyamide Satin Brass Knob, White Latch
Push Button Brass Satin Brass Knob, White Latch
Push Button Base Zinc Alloy Satin Brass Knob, White Latch
CAD/BIM Files
Icon

S-ATJ Hinges.SATJ02.CAD.2Ddwg.dwg 366.61 KB 3 downloads

...
Videos

No videos yet!

Downloads