ITEM NO. | TLP-1100/NI |
Weight | 235 g |
Dimensions | 1100 × 6.3 × 5.4 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,100 mm | 6.3 mm | 5.4 mm | 235 g |
Components
Component | Material | Finish |
ITEM NO. | TLP-1100/NI |
Weight | 235 g |
Dimensions | 1100 × 6.3 × 5.4 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,100 mm | 6.3 mm | 5.4 mm | 235 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)